Dear, All
The following questions are coming from the customer.
- Output-voltage tolerance
Conditions, Vdriver 1.5V to 40V, full temperature range
- Standby current MAX
Conditions, Vdriver 1.5V to 40V, ENABLE = low, full temperature range
Although the value at the time of 6V to 17V has Vdriver in a datasheet, they are not the above-mentioned conditions.
Since it is not necessary to be a guaranteed performance, I want you to teach.
Thanks, Masami M.