Hello,
When we are simulating with SN74LVCH16T245-EP transceiver, and running for 100 MHz frequency, the result across 1K load with 1inch trace is as shown below,
Peak-to-Peak Voltage: 1.59 V
Max peak: 1.51 V
Min peak: -85.53 mV
The Same when simulated for 25 MHz, the result is as shown below,
Peak-to-Peak Voltage: 1.83 V
Max peak: 1.75 V
Min peak: -85.98 mV
Kindly confirm the maximum supported frequency for SN74LVCH16T245-EP.