I downloaded the behavioral SPICE model from the SN74LVC1G80 webpage: SN74LVC1G80-Q1 data sheet, product information and support | TI.com
I have opened the .cir in LTspice and used the 'Create symbol' feature that automatically generates an .asy for a subcircuit model. Everything was successful, and I have successfully used this process to simulate various SN74AUP* logic gates using models on the respective TI webpages.
However, with SN74LVC1G80 simulation fails with a message box error: "Can't find definition of model "GND"". Is something wrong in the .cir file?
Same error with the .cir file from the linked related thread.
SN74LVC1G80.asy
Version 4SymbolType BLOCKRECTANGLE Normal -79 -48 81 64WINDOW 0 0 -56 Bottom 2WINDOW 3 1 95 Top 2SYMATTR Value SN74LVC1G80SYMATTR Prefix XSYMATTR ModelFile D:\Users\ac\SN74LVC1G80.CIRPIN 80 0 RIGHT 8PINATTR PinName Q_NPINATTR SpiceOrder 1PIN -80 0 LEFT 8PINATTR PinName DataPINATTR SpiceOrder 2PIN -80 48 LEFT 8PINATTR PinName CLKPINATTR SpiceOrder 3PIN 80 -32 RIGHT 8PINATTR PinName VCCPINATTR SpiceOrder 4PIN 80 48 RIGHT 8PINATTR PinName AGNDPINATTR SpiceOrder 5