Part Number: SN74AHC125
Other Parts Discussed in Thread: SN74AHCT125
Hello E2E,
What is the Vih min for this device SN74AHC125DGVR when Vcc=5V? The datasheet specifies Vih min as 3.85V. Is that value considering the full operating temp range of the device, -40C to 125C? If we operate the device at a narrow temperature range from -5C to 60C, still 3.85V min is required or lower voltage like 3V is good enough?
Regards,
Carlo