Part Number: SN74ALS1035
Other Parts Discussed in Thread: SN74LVC07A
What is the absolute & recommended Junction temperature allowed for this device SN74ALS1035
My Design : Using this part
| Buffer (Sn74ALS1035DR) Design Calculations | ||||
| Attribute | Remarks | |||
| Vcc | 5 | V | ||
| Icc (Supply current) | 14 | mA | Icc (L) state taken | |
| Static Power Consumtion of Device | 0.07 | W | ||
| Dynamic power consumption | 0.384615 | W | 6 channels at a time sinking mode | |
| Over all dissipation | 0.454615 | static + Dynamic | ||
| Thermal Resistance of Device (JA) | 86 | °C /W | ||
| With respect to dissipation raise from Junction to Ambient | 39.09692 | °C | Raise from Ambient | |
| Ambinet temperature of the product | 70 | |||
| Raise at Junction of device SOIC 14 | 109.0969 | °C | ||