Part Number: SN74LVC1G17-Q1
Other Parts Discussed in Thread: SN74LVC1G17
Tool/software:
Hello,
Is it possible to power a door of the SN74LVC1G17 type at 1V8 and is its input compatible with 3V3?
In the datasheet it is noted:
• Wide operating voltage range.
• Operates From 1.65 V to 5.5 V.
• Allows Down voltage translation.
• Inputs accept voltages to 5.5 V
Thank you for your help
Best regards