Greetings:
I have a simple application that requires a BJT NPN transistor. Collector-emitter voltage rating 15V or greater is fine. Collector current 10ma or greater is fine. VCE (sat) 0.4V or less is fine.
The key parameter needed is that the emitter-base breakdown voltage must be 12V or greater. I need an SOT23 package.
Please advise.
Carl Reese
214-794-4897 cell;