Hi team,
Customer needs the thermal parameter of some devices for the simulation, but there are many missing data in datasheet I can't find.
Could you please kindly help to suggest?
Thanks a lot for your great support!
| MPN | RΘja (C/W) | RΘjc (C/W) | Maximum Tj | Power consumption | Maximum Tcase |
| SN74LVC1G126DCKR | 252 | N/A | ICC = 0.7 mA | ||
| SN74CB3Q3257PWR | 112.7 | 47.5 | ICC = 0.7 mA | ||
| SN74LVC1G17DCKR | 280 | 66 | ICC Max 10-μA | ||
| SN74CB3Q3244PWR | Θja=83 | N/A | ICC = 0.7 mA | ||
| SN74LVC1G14DCKR | 276.1 | N/A | ICC Max 10-μA | ||
| SN74LVC1G00DCKR | 278 | N/A | ICC Max 10-μA | ||
| SN74LVC1G04DCKR | 278 | 93 | ICC Max 10-μA | ||
| TPS53312RGTR | 125℃ | ||||
| SN74LVC1G07DCKR | 278 | N/A | ICC Max 10-μA | ||
| INA226AIDGSR | 171.4 | N/A |