Part Number: SN74AVC32T245
Other Parts Discussed in Thread: SN74AXC8T245
We are using SN74AVC32T245 level translator for level translation of RGB interface from 3V3 to 1V8.
The Operating frequency is 20MHz.
Port A is connected to LCD and Port B is connected to Controller. VCCA=1.8V and VCCB=3.3V
The trace lengths of RGB signals in Port A of SN74AVC32T245 will be around 3 inches.
Will this work correctly?RGB interface from 3V3 to 1V8.docx