Part Number: TXS0108E
Interfacing Circuit (sensor side):
Sensor output waveform:
Fig: wind direction sensor output (WIND_DIR 0-3.3)
Sensor output: ADC
Fig: wind Speed sensor output (WIND_SPEED ENT)
Sensor output: Pulse out
Problem Statement:
In our platform board we are using 8-Bit Bi-directional Level-Sifter (TXS0102DCUR) and 2-Bit Bi-directional Level-Sifter (TXS0102DCUR).
TXS0102DCUR interface circuit:
1. SENS_I2C_EN is controlled by using GPIO of controller.
2. Sensor output (WIND_SPEED ENT) is connected to B1 Terminal of
TXS0102DCUR i.e. SENS_I2C1_SDA.
3. A2 output of chip connected to controller Interrupt
PIN (MCU_I2C1_SDA).
4. Output: As expected.
TXS0108DCUR interface circuit:
Note: MAX3006EUP replaced with TXS0108DCUR.
- SENS_SW_EN is controlled by using GPIO of controller.
- Sensor output (WIND_SPEED ENT) is connected to B1-B8 (tested on all pins) of TXS0108DCUR.
- Output of Chip A1 to A8(one pin) is connected to external interrupt Pin of controller.
- Output: Not expected.
Expected Signal: TXS0108DCUR is OFF
Noise Signal: TXS0108DCUR is ON
When the TXS0108DCUR is enabled getting Noise on the signal Line. But same is not repeating in the TXS0102DCUR, as both are Bi-Directional buffer.SPI buffer issue.docx