Part Number: TM4C1290NCPDT
With the following setup code, I start the EPI host
void epiPinoutSet(void)
{
//
// Enable all the GPIO peripherals.
//
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOA);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOB);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOC);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOE);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOF);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOG);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOH);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOJ);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOK);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOL);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOM);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPION);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOP);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOQ);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOR);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOS);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOT);
//
// Init. EPI0 Bus (General Purpose) (16 bits Data [0..15] + 12 bits Addr [16..27], WR[28], RD[29], FRAME[30], CLK[31])
//
SysCtlPeripheralEnable(SYSCTL_PERIPH_EPI0);
// Wait for GPIO change
//while(SysCtlPeripheralReady(SYSCTL_PERIPH_EPI0)){};
// setup D8, D9
GPIOPinConfigure(GPIO_PA6_EPI0S8); // pin 40 D8
GPIOPinConfigure(GPIO_PA7_EPI0S9); // pin 41 D9
GPIOPinTypeEPI(GPIO_PORTA_BASE, EPI_PORTA_PINS);
GPIOPinConfigure(GPIO_PB2_EPI0S27); // pin 91 A11
GPIOPinConfigure(GPIO_PB3_EPI0S28); // pin 92 /WE (/rd hb16)
GPIOPinTypeEPI(GPIO_PORTB_BASE, EPI_PORTB_PINS);
GPIOPinConfigure(GPIO_PC4_EPI0S7); // pin 25 D8
GPIOPinConfigure(GPIO_PC5_EPI0S6); // pin 24 D7
GPIOPinConfigure(GPIO_PC6_EPI0S5); // pin 23 D6
GPIOPinConfigure(GPIO_PC7_EPI0S4); // pin 22 D5
GPIOPinTypeEPI(GPIO_PORTC_BASE, EPI_PORTC_PINS);
GPIOPinConfigure(GPIO_PG0_EPI0S11); // pin 49 D11
GPIOPinConfigure(GPIO_PG1_EPI0S10); // pin 50 D10
GPIOPinTypeEPI(GPIO_PORTG_BASE, EPI_PORTG_PINS);
GPIOPinConfigure(GPIO_PH0_EPI0S0); // pin 18 D0
GPIOPinConfigure(GPIO_PH1_EPI0S1); // pin 19 D1
GPIOPinConfigure(GPIO_PH2_EPI0S2); // pin 20 D2
GPIOPinConfigure(GPIO_PH3_EPI0S3); // pin 21 D3
GPIOPinTypeEPI(GPIO_PORTH_BASE, EPI_PORTH_PINS);
GPIOPinConfigure(GPIO_PK5_EPI0S31); // pin 61 CLK
GPIOPinTypeEPI(GPIO_PORTK_BASE, EPI_PORTK_PINS);
GPIOPinConfigure(GPIO_PL0_EPI0S16); // pin 22 D5
GPIOPinConfigure(GPIO_PL1_EPI0S17); // pin 22 D5
GPIOPinConfigure(GPIO_PL2_EPI0S18); // pin 22 D5
GPIOPinConfigure(GPIO_PL3_EPI0S19); // pin 22 D5
GPIOPinConfigure(GPIO_PL4_EPI0S26); // pin 22 D5
GPIOPinTypeEPI(GPIO_PORTL_BASE, EPI_PORTL_PINS);
GPIOPinConfigure(GPIO_PM0_EPI0S15); // pin 22 D5
GPIOPinConfigure(GPIO_PM1_EPI0S14); // pin 22 D5
GPIOPinConfigure(GPIO_PM2_EPI0S13); // pin 22 D5
GPIOPinConfigure(GPIO_PM3_EPI0S12); // pin 22 D5
GPIOPinTypeEPI(GPIO_PORTM_BASE, EPI_PORTM_PINS);
GPIOPinConfigure(GPIO_PP2_EPI0S29); // pin GPIO RD (HB16 /WR)
GPIOPinConfigure(GPIO_PP3_EPI0S30); // pin 22 D5
GPIOPinTypeEPI(GPIO_PORTP_BASE, EPI_PORTP_PINS);
// General Purpose Init
EPIDividerSet(EPI0_BASE, 0x00000000); // 0x00010001 1/2 (System) = 120MHz * 0.5 = 60MHz
EPIModeSet(EPI0_BASE, EPI_MODE_HB16 ); // General Purpose
EPIConfigHB16Set(EPI0_BASE,
EPI_HB16_MODE_ADDEMUX | // sets up data and address as separate, D[15:0].
EPI_HB16_WRWAIT_0 | // write wait 2 EPI clocks
EPI_HB16_RDWAIT_0 , // write wait 2 EPI clocks
0);
EPIAddressMapSet(EPI0_BASE,
EPI_ADDR_PER_SIZE_64KB |
EPI_ADDR_PER_BASE_C // set base to 0xC0000000
);
}
I'd expect to see the write line toggle when I execute.
volatile uint16_t *paddr=(uint16_t *)0xc0000010;
while(1){
*paddr=0x0005;
delayms(1);
*paddr=0x000A;
delayms(1);
}I am using a clock modified " TM4C1294 Connected LaunchPad" and looking at PA2 for the write.
What am I missing?