Part Number: MSPM0L1306
I can't connect to device for programming anymore.
Using the Segger j-link-Ozone suite, I downloaded a firmware just once, i stepped-over the initialization function, then device stopped communicating with debugger and new connections became impossible.
Debugger console output is:
Device "MSPM0L1306" selected. Found SW-DP with ID 0x6BA02477 DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Attach to CPU failed. Executing connect under reset. DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Could not find core in Coresight setup Found SW-DP with ID 0x6BA02477 DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Attach to CPU failed. Executing connect under reset. DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Could not find core in Coresight setup Found SW-DP with ID 0x6BA02477 DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Attach to CPU failed. Executing connect under reset. DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Could not find core in Coresight setup Found SW-DP with ID 0x6BA02477 DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Attach to CPU failed. Executing connect under reset. DPIDR: 0x6BA02477 CoreSight SoC-400 or earlier Scanning AP map to find all available APs AP[0]: Stopped AP scan as end of AP map has been reached Iterating through AP map to find AHB-AP to use Could not find core in Coresight setup Connection failed.
Project created with CCS and syscfg, details attached.
Ozone v3.30b
J-Link v7.92c
Debugger: J-Link PLUS V12.00 (2023 Aug 2 10:34)
/**
* These arguments were used when this file was generated. They will be automatically applied on subsequent loads
* via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments.
* @cliArgs --device "MSPM0L130X" --package "VSSOP-20(DGS20)" --part "Default" --product "mspm0_sdk@1.10.00.05"
* @versions {"tool":"1.17.0+3128"}
*/
/**
* Import the modules used in this configuration.
*/
const ADC12 = scripting.addModule("/ti/driverlib/ADC12", {}, false);
const ADC121 = ADC12.addInstance();
const Board = scripting.addModule("/ti/driverlib/Board");
const GPIO = scripting.addModule("/ti/driverlib/GPIO", {}, false);
const GPIO1 = GPIO.addInstance();
const PWM = scripting.addModule("/ti/driverlib/PWM", {}, false);
const PWM1 = PWM.addInstance();
const SYSCTL = scripting.addModule("/ti/driverlib/SYSCTL");
const SYSTICK = scripting.addModule("/ti/driverlib/SYSTICK");
const TIMER = scripting.addModule("/ti/driverlib/TIMER", {}, false);
const TIMER1 = TIMER.addInstance();
const UART = scripting.addModule("/ti/driverlib/UART", {}, false);
const UART1 = UART.addInstance();
/**
* Write custom configuration values to the imported modules.
*/
const gate6 = system.clockTree["MFCLKGATE"];
gate6.enable = true;
ADC121.$name = "ADC12_0";
ADC121.samplingOperationMode = "sequence";
ADC121.endAdd = 3;
ADC121.repeatMode = true;
ADC121.adcMem1chansel = "DL_ADC12_INPUT_CHAN_1";
ADC121.adcMem2chansel = "DL_ADC12_INPUT_CHAN_2";
ADC121.adcMem3chansel = "DL_ADC12_INPUT_CHAN_3";
ADC121.adcMem0_name = "AI_VBAT_MON";
ADC121.adcMem1_name = "AI_MOTOR_P";
ADC121.adcMem2_name = "AI_MOTOR_N";
ADC121.adcMem3_name = "AI_MOTOR_I";
ADC121.sampClkSrc = "DL_ADC12_CLOCK_ULPCLK";
ADC121.peripheral.$assign = "ADC0";
ADC121.peripheral.adcPin0.$assign = "PA27";
ADC121.peripheral.adcPin1.$assign = "PA26";
ADC121.peripheral.adcPin2.$assign = "PA25";
ADC121.peripheral.adcPin3.$assign = "PA24/OPA0.IN0-";
ADC121.adcPin0Config.$name = "ti_driverlib_gpio_GPIOPinGeneric0";
ADC121.adcPin1Config.$name = "ti_driverlib_gpio_GPIOPinGeneric5";
ADC121.adcPin2Config.$name = "ti_driverlib_gpio_GPIOPinGeneric6";
ADC121.adcPin3Config.$name = "ti_driverlib_gpio_GPIOPinGeneric7";
Board.genPeriphPinFile = true;
Board.configureUnused = true;
Board.peripheral.$assign = "DEBUGSS";
Board.peripheral.swclkPin.$assign = "PA20";
Board.peripheral.swdioPin.$assign = "PA19";
Board.genFileMod.$name = "ti_driverlib_BoardPins0";
GPIO1.$name = "GPIO_GRP_0";
GPIO1.associatedPins.create(6);
GPIO1.associatedPins[0].$name = "DO_MOTOR_DIR";
GPIO1.associatedPins[0].pin.$assign = "PA6";
GPIO1.associatedPins[1].$name = "DO_MOTOR_EN";
GPIO1.associatedPins[1].pin.$assign = "PA22";
GPIO1.associatedPins[2].$name = "DI_ST_MOTOR";
GPIO1.associatedPins[2].direction = "INPUT";
GPIO1.associatedPins[2].pin.$assign = "PA2";
GPIO1.associatedPins[3].$name = "DI_SW_BWD";
GPIO1.associatedPins[3].direction = "INPUT";
GPIO1.associatedPins[3].pin.$assign = "PA0";
GPIO1.associatedPins[4].$name = "VBAT_SW_EN";
GPIO1.associatedPins[4].pin.$assign = "PA4";
GPIO1.associatedPins[5].$name = "VBAT_MON_EN";
GPIO1.associatedPins[5].pin.$assign = "PA23";
PWM1.ccIndex = [0];
PWM1.$name = "DO_PWM_MOTOR";
PWM1.clockDivider = 4;
PWM1.timerCount = 400;
PWM1.peripheral.ccp0Pin.$assign = "PA16";
PWM1.PWM_CHANNEL_0.$name = "ti_driverlib_pwm_PWMTimerCC0";
PWM1.ccp0PinConfig.direction = scripting.forceWrite("OUTPUT");
PWM1.ccp0PinConfig.hideOutputInversion = scripting.forceWrite(false);
PWM1.ccp0PinConfig.onlyInternalResistor = scripting.forceWrite(false);
PWM1.ccp0PinConfig.passedPeripheralType = scripting.forceWrite("Digital");
PWM1.ccp0PinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric3";
SYSCTL.powerPolicy = "STANDBY1";
SYSCTL.clockTreeEn = true;
SYSTICK.periodEnable = true;
SYSTICK.period = 32000;
SYSTICK.systickEnable = true;
TIMER1.interrupts = ["ZERO"];
TIMER1.timerClkSrc = "LFCLK";
TIMER1.timerPeriod = "10 ms";
TIMER1.$name = "TIMER_WU";
UART1.$name = "UART_0";
UART1.targetBaudRate = 115200;
UART1.peripheral.$assign = "UART0";
UART1.peripheral.rxPin.$assign = "PA18";
UART1.peripheral.txPin.$assign = "PA17/OPA1.IN0-";
UART1.txPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric1";
UART1.rxPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric2";
/**
* Pinmux solution for unlocked pins/peripherals. This ensures that minor changes to the automatic solver in a future
* version of the tool will not impact the pinmux you originally saw. These lines can be completely deleted in order to
* re-solve from scratch.
*/
PWM1.peripheral.$suggestSolution = "TIMG0";
TIMER1.peripheral.$suggestSolution = "TIMG1";