Part Number: TM4C1294NCPDT
Other Parts Discussed in Thread: CC3100
Tool/software:
Hello Experts,
I'm using a custom board based on EK-TM4C1294NCPDT, and using TMS320-XDS100v3 to program it. I need to modify an existing project with CCS for the target device. But while building the project, I'm getting the following error:
**** Build of configuration Debug for project PRPOS_CPU_Module ****
"C:\\ti\\ccs1271\\ccs\\utils\\bin\\gmake" -k all
Building file: "../config.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_32_00_06_core/xs" --xdcpath="C:/ti/tirtos_tivac_2_16_01_14/packages;C:/ti/tirtos_tivac_2_16_01_14/products/tidrivers_tivac_2_16_01_13/packages;C:/ti/tirtos_tivac_2_16_01_14/products/bios_6_45_02_31/packages;C:/ti/tirtos_tivac_2_16_01_14/products/ndk_2_25_00_09/packages;C:/ti/tirtos_tivac_2_16_01_14/products/uia_2_00_05_50/packages;C:/ti/tirtos_tivac_2_16_01_14/products/ns_1_11_00_10/packages;C:/ti/ccs1271/ccs/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M4F -p ti.platforms.tiva:TM4C1294NCPDT -r release -c "C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS" --compileOptions "-mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me --include_path=\"C:/ti/ccs1271/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS/include\" --include_path=\"C:/ti/Stepper Motor/PRPOS_CPU_Module\" --include_path=\"C:/ti/tirtos_tivac_2_16_01_14/products/TivaWare_C_Series-2.1.1.71b\" --include_path=\"C:/ti/tirtos_tivac_2_16_01_14/packages/ti/drivers/wifi/cc3100/Simplelink\" --include_path=\"C:/ti/tirtos_tivac_2_16_01_14/packages/ti/drivers/wifi/cc3100/Simplelink/Include\" -g --gcc --define=ccs=\"ccs\" --define=PART_TM4C1294NCPDT --define=ccs --define=TIVAWARE --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on " "../config.cfg"
configuring config.xem4f from package/cfg/config_pem4f.cfg ...
subdir_rules.mk:26: recipe for target 'build-163682065-inproc' failed
js: "C:/ti/tirtos_tivac_2_16_01_14/packages/ti/tirtos/TIRTOS.xs", line 46: xdc.services.global.XDCException: xdc.MODULE_NOT_FOUND: xdc.module: no module named 'Config' in the package ti.drivers
xdctools_3_32_00_06_core\gmake.exe: *** [package/cfg/config_pem4f.xdl] Error 1
js: "C:/ti/xdctools_3_32_00_06_core/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-163682065-inproc] Error 1
gmake: *** [build-163682065] Error 2
subdir_rules.mk:23: recipe for target 'build-163682065' failed
gmake: Target 'all' not remade because of errors.
**** Build Finished ****

Any help would be greatly appreciated.
Thanks in advance!
Akash