Part Number: LP-AM243
Tool/software:
I have problems with EDS file and Codesys. Please check if my program is ok for Ethernet/ip.
Thanks,
Thien Tran
// *****************************************************************************
// File: app8AI.c
// Description: 8 analog inputs (internal ADC), each selectable as 0–5V or 4–20mA
// Compatible with EtherNet/IP attribute access via CIP class 0x70, instance 0x01.
// *****************************************************************************
#include "app8AI.h"
#include <kernel/dpl/ClockP.h>
#include <kernel/dpl/DebugP.h>
#include <drivers/adc.h>
#include "ti_drivers_config.h"
#include "ti_drivers_open_close.h"
#include "EI_API.h"
// Internal buffer for raw ADC results
static uint16_t gEI_APP_8AI_results[EI_APP_8AI_NUM_CHANNELS] = {0};
// Per-channel mode: 0 = Voltage (0–5V), 1 = Current (4–20mA)
static uint8_t gEI_APP_8AI_mode[EI_APP_8AI_NUM_CHANNELS] = {0};
void EI_APP_8AI_setChannelMode(uint8_t index, uint8_t mode)
{
if (index < EI_APP_8AI_NUM_CHANNELS)
{
gEI_APP_8AI_mode[index] = (mode != 0) ? 1 : 0;
}
}
void EI_APP_8AI_init(void)
{
uint32_t baseAddr = CONFIG_ADC0_BASE_ADDR;
adcStepConfig_t adcConfig;
uint32_t chCnt, adcStep;
int32_t configStatus;
ADCPowerUp(baseAddr, TRUE);
ClockP_usleep(5U);
ADCInit(baseAddr, FALSE, 0U, 0U);
adcConfig.mode = ADC_OPERATION_MODE_SINGLE_SHOT;
adcConfig.openDelay = 0x1U;
adcConfig.sampleDelay = 0U;
adcConfig.rangeCheckEnable = 0U;
adcConfig.averaging = ADC_AVERAGING_16_SAMPLES;
adcConfig.fifoNum = ADC_FIFO_NUM_0;
for (chCnt = 0U; chCnt < EI_APP_8AI_NUM_CHANNELS; chCnt++)
{
adcConfig.channel = ADC_CHANNEL_1 + chCnt;
adcStep = ADC_STEP_1 + chCnt;
configStatus = ADCSetStepParams(baseAddr, adcStep, &adcConfig);
DebugP_assert(SystemP_SUCCESS == configStatus);
ADCStepEnable(baseAddr, adcStep, TRUE);
}
ADCStepIdTagEnable(baseAddr, TRUE);
configStatus = ADCSetCPUFIFOThresholdLevel(baseAddr, ADC_FIFO_NUM_0, 40U);
DebugP_assert(SystemP_SUCCESS == configStatus);
}
void EI_APP_8AI_readInputs(void)
{
uint32_t baseAddr = CONFIG_ADC0_BASE_ADDR;
uint32_t fifoData, fifoWordCnt, stepID;
ADCStart(baseAddr, TRUE);
ClockP_usleep(200);
fifoWordCnt = ADCGetFIFOWordCount(baseAddr, ADC_FIFO_NUM_0);
for (uint32_t i = 0U; i < fifoWordCnt; i++)
{
fifoData = ADCGetFIFOData(baseAddr, ADC_FIFO_NUM_0);
stepID = (fifoData & ADC_FIFODATA_ADCCHNLID_MASK) >> ADC_FIFODATA_ADCCHNLID_SHIFT;
fifoData = (fifoData & ADC_FIFODATA_ADCDATA_MASK) >> ADC_FIFODATA_ADCDATA_SHIFT;
if (stepID < EI_APP_8AI_NUM_CHANNELS)
{
gEI_APP_8AI_results[stepID] = fifoData;
}
}
ADCStart(baseAddr, FALSE);
}
uint16_t EI_APP_8AI_convertTo_mV(uint16_t raw)
{
return (raw * EI_APP_8AI_REF_VOLTAGE_MV) / 4095U;
}
uint16_t EI_APP_8AI_convertTo_uA(uint16_t raw)
{
uint16_t mV = EI_APP_8AI_convertTo_mV(raw);
return (mV * 1000U) / 250U; // 250 ohm shunt resistor
}
uint16_t EI_APP_8AI_getValue(uint8_t channelIndex)
{
if (channelIndex < EI_APP_8AI_NUM_CHANNELS)
return gEI_APP_8AI_results[channelIndex];
return 0;
}
uint16_t EI_APP_8AI_getEngineeringUnits(uint8_t channelIndex)
{
if (channelIndex >= EI_APP_8AI_NUM_CHANNELS)
return 0;
uint16_t raw = gEI_APP_8AI_results[channelIndex];
if (gEI_APP_8AI_mode[channelIndex] == 0)
return EI_APP_8AI_convertTo_mV(raw); // Return in mV
else
return EI_APP_8AI_convertTo_uA(raw); // Return in uA
}
void EI_APP_8AI_deInit(void)
{
uint32_t baseAddr = CONFIG_ADC0_BASE_ADDR;
for (uint32_t chCnt = 0U; chCnt < EI_APP_8AI_NUM_CHANNELS; chCnt++)
{
ADCStepEnable(baseAddr, ADC_STEP_1 + chCnt, FALSE);
}
ADCStart(baseAddr, FALSE);
ADCPowerUp(baseAddr, FALSE);
}
// -----------------------------------------------------------------------------
// EtherNet/IP Attribute Update Function
// -----------------------------------------------------------------------------
void EI_APP_8AI_updateCIPAttributes(EI_API_CIP_NODE_T *pCipNode)
{
EI_APP_8AI_readInputs();
for (uint16_t i = 0; i < EI_APP_8AI_NUM_CHANNELS; i++)
{
uint16_t eng = EI_APP_8AI_getEngineeringUnits(i);
uint8_t scaled = eng >> 4; // Scale to fit 0–255 range (USINT)
// Use attribute ID range 0x0310–0x0317
EI_API_CIP_setAttr_usint(pCipNode, 0x70, 0x01, 0x0310 + i, scaled);
}
}