Part Number: TM4C1294NCPDT
Tool/software: Code Composer Studio
**** Build of configuration Debug for project adcinbuilt ****
"C:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O
Building target: "adcinbuilt.out"
Invoking: ARM Linker
"C:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --advice:power="1,2,3,4,5,7,9,10,12" --define=ccs="ccs" --define=PART_TM4C1294NCPDT --define=PART_IS_BLIZZARD_RB1 -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"adcinbuilt.map" --heap_size=0 --stack_size=512 -i"C:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/lib" -i"C:/ti/ccsv8/tools/compiler/ti-cgt-arm_18.1.4.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="adcinbuilt_linkInfo.xml" --rom_model -o "adcinbuilt.out" "./main.obj" "./startup_ccs.obj" "./tm4c1294ncpdt_startup_ccs.obj" "../tm4c1294ncpdt.cmd" -l"C:/ti/TivaWare_C_Series-2.1.4.178/driverlib/ccs/Debug/driverlib.lib" -llibc.a
<Linking>
error #10056: symbol "ResetISR" redefined: first defined in "./startup_ccs.obj"; redefined in "./tm4c1294ncpdt_startup_ccs.obj"
error #10056: symbol "g_pfnVectors" redefined: first defined in "./startup_ccs.obj"; redefined in "./tm4c1294ncpdt_startup_ccs.obj"
remark #10371-D: (ULP 1.1) Detected no uses of low power mode state changing instructions
>> Compilation failure
makefile:144: recipe for target 'adcinbuilt.out' failed
undefined first referenced
symbol in file
--------- ----------------
UARTIntHandler ./startup_ccs.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "adcinbuilt.out" not built
gmake[1]: *** [adcinbuilt.out] Error 1
makefile:140: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****
problem:
Description Resource Path Location Type
#10010 null: errors encountered during linking; "adcinbuilt.out" not built adcinbuilt C/C++ Problem
<a href="processors.wiki.ti.com/.../10234"> null: unresolved symbols remain adcinbuilt C/C++ Problem
gmake: *** [all] Error 2 adcinbuilt C/C++ Problem
gmake[1]: *** [adcinbuilt.out] Error 1 adcinbuilt C/C++ Problem
symbol "g_pfnVectors" redefined: first defined in "./startup_ccs.obj"; redefined in "./tm4c1294ncpdt_startup_ccs.obj" null: symbol "g_pfnVectors" redefined: first defined in "./startup_ccs.obj"; redefined in "./tm4c1294ncpdt_startup_ccs.obj" adcinbuilt C/C++ Problem
symbol "ResetISR" redefined: first defined in "./startup_ccs.obj"; redefined in "./tm4c1294ncpdt_startup_ccs.obj" null: symbol "ResetISR" redefined: first defined in "./startup_ccs.obj"; redefined in "./tm4c1294ncpdt_startup_ccs.obj" adcinbuilt C/C++ Problem
unresolved symbol UARTIntHandler, first referenced in ./startup_ccs.obj adcinbuilt C/C++ Problem