Part Number: LM3S1133
My customer needs TI to provide the updated ROHS10 and REACH declaration for the following TI processor..
Part List:
Manufacturers.Mfr. Part Number |
LM3S1B21-IBZ80-C5T |
Required documents:
1) The ROHS 10 (EU) 2015/863 certificate of compliance ( 10 substance)
- Cadmium(Cd): 0.01%
- Mercury: 0.1%
- Lead(Pb) : 0.1%
- Hexavalent chromium (Cr6+) : 0.1%
- Polybrominated biphenyls (PBB): 0.1 %;
- Polybrominated diphenyl ethers (PBDE): 0.1 %
- Bis(2-Ethylhexyl) phthalate (DEHP): 0.1% (added in 2015);
- Benzyl butyl phthalate (BBP): 0.1% (added in 2015);
- Dibutyl phthalate (DBP): 0.1% (added in 2015);
- Diisobutyl phthalate (DIBP): 0.1% (added in 2015).
2) REACH (SVHC) 191 Certificate of compliance ==> The latest candidate list is issued on link below, http://echa.europa.eu/web/guest/candidate-list-table.
Thanks, Merril