Part Number: TMS570LS3137
Hi Team,
Can we update DNM bit field in SPSR register. Looks like,these are Do not modify bits and its value is unpredictable when read (in CPSR register).
If we can update DNM bit fields of SPSR, then it is not getting update with all 1 in DNM bit field, when written 1 to all bit positions in DNM field.
Any specific reason for this behaviour?