Dear TI:
I am designing a project of 35kW Bi-directional High Efficiency charger, which parameters listed below:
1. charger mode
input voltage: three phase 380VAC
output battery voltage: 100VDC~300VDC
2. inverter mode
input voltage: battery voltage 100VDC~300VDC
output voltage: three phase 380VAC
i am confused of which topology should i choose, since the battery current will high up to 200A.