Part Number: MSP430F6779A
Hello,
I would like to confirm about Maximum disable interrupt time allowed by the EMDC.
EMDC Version: Energy Measurement Design Center version 1_30_00_00
Sampling Frequency (Hz): 4096
Oversampling Rate (OSR): 256
SMCLK Frequency (Hz): 25165824
AC Main Frequency (Hz): 60
Number of Voltage Sensors: 1
Number of Current Sensors: 2
My assumption,
The maximum disable interrupt time allowed by the EMDC will be
= (1 / 4096 Hz) - total processing time on SD24BISR.
= 139.14 micro second (value from experiment)
Correct or not?