Tool/software:
Can I use a higher bypass/decoupling capacitor instead of the recommended 22uF? I am thinking of using 100uF 35V tantalum or aluminum electrolytic. The DRV103 will be used to drive a solenoid.
This 100uF would actually be the main filter cap for the whole system (in which the driver is included), and I am thinking of using the same cap as the bypass/decoupling cap for the DRV103 driver.