Other Parts Discussed in Thread: , DRV8711
Hi Support,
Application
Motor application: to drive stepper motor moving a 5kg load in a vertical or horizontal movement (vertically up and down, horizontally front and back)
Requirement
Power supply: 24V
Motor speed Requirement: 1125rpm (18.75 rev/sec)
Motor Acceleration/Deceleration requirement: Prefer 50 rev/sec and above
Microstepping operation requirement: 1/8
Load: 5kg
Stepper Motor used
Motor MPN: ML23HS8P4220
Motor MFG: MOONS
Please advise whether DRV8818 is a suitable motor driver for above application.
In addition... on DRV8818EVM:
1. Does this Eval Kit support (hardware IC level and software UI level) to drive a stepper up to my required speed (1175rpm) with 1/8 microstepping method?
2. Does this Eval Kit (and Motor Driver IC itself) capable of driving up to my required acceleration?
Thanks.