In our design, the Drv8872 is used to drive the brush motor of the Parking E-lock.
The Power of DRV8872 is provided by a lead-acid battery, of which the standard battery nominal votage is 12V.The VM pin is coupled with a 100nF Multilayer Ceramic Capacitor and a Y5V 47uF/16V Multilayer Ceramic Capacitor.
The 12V then is buckeddown to 4V then 3.3V for the system. The fault pin is pulled up to 3.3V through a 30K resistor.
We have encountered 3 cases when testing the electric board.The phenomenon is as described as below.
When the battery is plugged in or the 12V power is switched on, the VM part of the DRV8872 got burned!!!
The part of schematic and PCB document is as below. And the highlited path is the power line to VM PIN of DRV8872.
Please give some advice for our use of DRV8872.