Hi,
Is there a problem using a higher output capacitance?
In customer design, they used a capacitance output higher than the recommended max value. According to them, even they increase the capacitance to 75uF, it works without oscillation in all different test environment (temperature/current).
The customer the REF3312 with an input voltage of 3.3V, an input capacitance of 10uF and an output capacitance of 25uF
Regards,
Maynard