The customer has made an auxiliary board of lm3481, because this scheme is used to make multi-channel flyback circuit for the first time
I don't know much about some design parameters. I hope AE can confirm the rationality of circuit parameters and transformer parameters. Tks!
Our design parameters are as follows:
Scheme: lm3481, working frequency 100kHz
1-input 12VDC
2-output 5-way isolation
NS1-5V1A
NS2-12V1. 5A
NS3-15V0. 2A
NS4-15V0. 2A
NS4-15V0. 2A
Transformer parameters:
NP:8Ts,LP=26uH
NS1:5Ts
NS2:11Ts
NS3:13Ts
NS4:13Ts
NS5:13Ts