I am performing a worst case and derating analysis on a circuit that uses BQ25616RTWR. I can't find a description of how the ILIM, ICHG, nor VSET pins are implemented in order to determine if I am meeting the ratings of my pull down resistors. I tried probing the pins and got <1mV on the ILIM and VSET pins; ICHG varied between ~0.25V and ~1V (depending on the type of charger I used).
Can anyone explain how the circuits associated with these pins are implemented and/or what voltages/currents are expected?