Hello,
Can someone help me fill in/check this table please:
MPN | MFR | Function/Topology | Max. Output Current | Output-Input Type | Output Polarity | Output Voltage |
LM5160DNTT | TI | xx | xx | Adjustable | Positive | 2-50V |
Please select from the below values for the parameters:-
1) Function/Topology:-
Step Down, Step Up or Step Up/Down
2) Output-Input type:-
• Adjustable: Adjustable over a voltage range.
• Adjustable/Fixed: Can be either adjustable over a range of voltages or can supply one or more fixed outputs.
• Fixed: One or more fixed voltages
• Selectable: Outputs that can be set to one of several fixed voltages.
3) Output Polarity:-
Positive
Negative
Positive/Negative
I'd appreciate the help!