Part Number: TL494
I'm asked to perform some theoretical calculation and analysis on a design that uses the TL494I programmed to 4kHz for single-ended application .
Question #1
Could you please take a look at the section 3.2.1 of the Application Notes (Designing Switching Voltage Regulators With the TL494) www.ti.com/.../slva001e.pdf
Why, when we calculate the oscillator frequency using the formula fosc=1/(RT*CT) and using the plot of (Fig1 Datasheet TL494) the results are different.
Here are some examples:’
Case #1 RT= 500k CT=10nF
Formula : fosc=200Hz
Plot Fig1. : fosc=300Hz
Case #2 RT= 70k CT=10nF
Formula : fosc=2kHz
Plot Fig1. : fosc=1.4kHz
Formula : fosc=5kHz
Plot Fig1. : fosc=6kHz
The datasheet and the application note didn't mention anything about the formula fosc=1/(RT*CT) accuracy.
Kind regards