Part Number: BQ78350-R2-DEVICE-FW
Configuration used in present fit
NumCellSeries=14
CellTermV=2500
ChemType=6
VoltageColumn=1
CurrentColumn=2
TemperatureColumn=4
ElapsedTimeColumn=0
FitMaxSOC%=13
FitMinSOC%=6
LearnSOC%=7
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash
EMF 3590
EDVC0 441
EDVC1 0
EDVR1 19545
EDVR0 2
EDVT0 4490
EDVTC 11
VOC75 54123
VOC50 51286
VOC25 49760
Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature
Deviations for this set of parameters are given below for each file
file SOC error, % pass
roomtemp_lowrate.csv 0.847619419798351 1
roomtemp_highrate.csv -0.580410399569759 1
hightemp_lowrate.csv 1.00351848369134 1
hightemp_highrate.csv 0.432067899070946 1
lowtemp_lowrate.csv 0.0564465851132825 1
lowtemp_highrate.csv 0.126921357288531 1
Deviations are within recomended range. CEDV parameters are suitable for programming the gauge