Hi expert,
Customer is testing t_window as thier production test.
Use case : Programable window time, external capacitor 180pF +/-5%
From datasheet calculation for typical value is 78.6ms.
From datasheet calculation for minimum value is 56.2ms.
The avarage of tested data is 68.2ms
the tested data are near minimum calculation limit than typical calculation value
(From datasheet)
Could you please give me your advice for the reason of thie shifted value?
- it come from device variation? originally tends to be biased toward the lower limit?
- if they use small capacitance, the typical value from datasheet will shift, due to internal characteristic?
- or, capacitor characteristics for acutual capacitance?
etc
Thanks
Muk