Hi Team
We are planning to use the TPS720132YZUT part to generate the 1.32V for our system. Find the below system requirement.
Vin = 1.5V
Vout = 1.32V
Vbias = 3.7V
Iout(max) = 300mA
As per the datasheet Vin >= Vout +0.5V and Vdo-in = 110mV.
Shall it possible to proceed as per the defined requirement of product?
Or shall we need to change the input voltage to 1.8V to proceed with this part?
For this part webench simulation is available or not? please confirm to proceed with this part.
Best Regards,
Kiran