Hi team
May I ask what this two spec means in datasheet? Is this mean the SW voltage will be 0.25V lower than VCC supply voltage when 100mA sinking?
MOSFET DRIVER
High-state voltage drop 100 mA sinking 0.25 V
Low-state voltage drop 100 mA sourcing 0.15 V
irene