Hi team,
May I know how I estimate Tj by using effective RθJa? Based on the Tj calculation in spra953c.pdf, calculated Tj exceeds absolute maximum rating of Tj of TPS56837.
Customer's use case:
Vin: 24V
Vout: 12V
Iout: 8A
Ambient temperature: 50℃
Switching frequency: 500kHz
Best regards,
Shunsuke Yamamoto