Condition: Under low temperature environment, LED Short Fault message occurs
LED Array:Four strings and two parallels
LED short detection threshold:shorted_led_thresh = 100(4.2V)
LED VF:2.8~3.6V(temperature:25°C)
LED Driver LED0~5 array:LED0~2 parallels,LED3~5parallels
Why is there an LED Short error message in a low temperature environment of minus 40 degrees? This problem can be solved by increasing the LED short detection threshold to 5.2V.