Other Parts Discussed in Thread: UCC28950
We designing 4KW Phase shift Full bridge converter for below specification,
Input voltage -40Vdc-60Vdc,Typical - 51.7V
Output Power - 4000W,
Efficiency - 95%,
Output voltage -196.8V,
Output current -20A
Switching Frequency -250kHz
Input Voltage | 40 | 51.70 | 60 |
Output Voltage | 196 | 196.00 | 196 |
Allowable Output Voltage Transients (90% Load Step) |
0.6 | ||
Output Power (POUT) | 4000 | ||
Full Load Efficiency | 90% | ||
Inductor (LOUT) Switching Frequency | 250.00 | ||
Selecting Power Transformer (T1) | |||
Description | Variable | Unit | |
Set Initial Power Budget | PBUDGET | 444.44 | W |
Estimated FET Voltage Drop | VRDSON | 1.00 | V |
Maximum Duty Cycle Nominal | DMAX | 0.70 | |
T1 Transformer Turns Ratio=NP/NS | a1 | 0.14 | |
Select Transformer Turns Ratio | a1 | 0.08 | |
Typical Duty Cycle | DTYP | 0.33 | |
Inductor Ripple Current | ΔILOUT | 4.08 | A |
T1 Primary Magnetizing Inductance > or = | LMAG | 5.66E-03 | mH |
Please Refer to Figure of T1 Current | IPS | 22.45 | A |
Please Refer to Figure of T1 Current | IMS | 18.37 | A |
Please Refer to Figure of T1 Current | IMS2 | 20.41 | A |
Partial RMS Current | ISRMS1 | 12.09 | A |
Partial RMS Current | ISRMS2 | 8.30 | A |
Partial RMS Current | ISRMS3 | 0.46 | A |
Calculate T1 Secondary RMS Current (ISRMS) | ISRMS | 14.68 | A |
Primary Magnetizing Current Based on LMAG | ΔILMAG | 19.81 | A |
Please Refer to Figure of T1 Current | IPP | 316.40 | A |
Please Refer to Figure of T1 Current | IMP | 267.42 | A |
Please Refer to Figure of T1 Current | IMP2 | 301.29 | A |
Partial RMS Current | IPRMS1 | 244.52 | A |
Partial RMS Current | IPRMS2 | 169.18 | A |
Calculate T1 Primary RMS Current (IPRMS) | IPRMS | 297.34 | A |
Primary Magnetizing Inductance | LMAG | 0.02 | mH |
Transformer Primary DC Resistance | DCRP | 0.12 | mΩ |
Transformer Secondary DC Resistance | DCRS | 4.00 | mΩ |
Measured Transformer Primary Leakage Inductance | LLK | 0.00 | uH |
Estimated transform loss, 2X Copper Losses | PT1 | 24.67 | W |
Recalculate Power Budget | PBUDGET | 419.78 | W |
QA, QB, QC, QD FET selection: | |||
Voltage Applied to FET Gate ≈ VDD | Vg | 12.00 | V |
FET drain to source on resistance | Rds(on)QA | 2.10 | mΩ |
FET Specified Coss | COSS_QA_SPEC | 3850.00 | pF |
QA FET Gate Charge | QAg | 376.00 | nC |
Voltage Across Drain to Source Where COSS was Measured, Data Sheet Parameter | VdsQA | 40.00 | V |
Calculate average COSS | COSS_QA_AVG | 3143.51 | pF |
Calculate QA losses | PQA | 47.54 | W |
Recalculate Power Budget | PBUDGET | 229.60 | W |
Select Shim Inductor (LS) | |||
Calculated Shim Inductance | LS | 8.21E-04 |
uH |
I am calculated using the excel tool (https://www.ti.com/tool/download/SLUC222) but still I am getting lower Shim Inductance value .Pls guide me to select shim Inductor for above requirement which I given in the above table.