Tool/software:
Hi TI expert,
2 questions as below need your reply.
Q1. In real calculation, the power consumption seems far lower than 100mW, Why RIMON, RILIM, R1, R2 suggest use 0603(1/10W)?
May I use 0402 size (1/16W)?
(80A*18.5uA)^2*1.1K=2.4mW; 12V*12V/100k=1.44mW
Q2. In R1/R2, may I use 100K/12.4K? Why calculation suggest larger resistance =>1M/124K?