Hi,
We need assistance for one of our requirement of “ DC to DC Converter “.
Where few of our required specifications are listed below
- Input voltage : 12 V.
- Output voltage : " -325 V "
- Ripple Vp-p : 10mV
- 3W output Power
- Approx. 1KV isolation
We request to suggest any part if it meets the above requirements or any topology of the converter which can produce required output.