I currently have the following basic design requirements:
input: +5V
outputs:
+3.3V @ 100 mA
+2.8V @ 100 mA
+1.8V @ 300 mA
+1.2V @ 200 mA
Right now I have a discrete solutions (four regulators: two LDO for +3.3V, +2.8V and two switchers for +1.8V, +1.2V).
Can anyone recommend a single solution which still has high efficiency for the lower Voltages?