Dear Sir:
We found a reference design PMP6013 for AC-DC LED driver. It almost meet our requirement besides efficiency(84%) and power factor(94%) , but ,Our customer request PE>85% & PF>95% @120V , Does TPS92310 can meet this request or TI had another components more suitable for this kind of application? Below is detailed spec , Would you kindly give us some suggest? Thanks.
1. AC TRIAC dimmable
2. VF=33~34V, output current =320 mA .
3. Isolated Flyback -PFC
4.input AC voltage 90~130V
5.PE>85% & PF>95% @120V ,
Best Regard
Jason