I am using a fixed default output part (TPS62421) to generate 1.8V and 1.2V rails for a system. In certain low load scenarios I'm seeing the 1.8V output go unexpectedly high, up to 2.4V. I'm looking for any suggestions as to what might be causing this and recommended fixes. One thought is the MODE/DATA pin is tied high in our circuit, could operating in forced PWM mode cause such an over voltage in low load scenarios?
Below see a circuit diagram, a brief description of the problem, and an annotated scope plot showing this sequence.
- When I first power the system on it's held in reset and has a low current draw (~100mA), during this time I see the 1.8V output at approximately 2.4V.
- When system reset is released current increases to ~400mA and output voltage comes down to 2.1V.
- When system input voltage is reduced from its nominal value of 3.9V down to 3.1V I see the output voltage finally go to 1.8V, reduction of input voltage below 3.1V results in the output staying constant at 1.8V.