1. Why is the temperature item so different? Please explain why?
2. Why does the TPS62090RGTR increase in thermal resistance? Is there any change in chip material?
TPS62090RGTR | TPS62090QRGTRQ1 | |
temperature | -40 to 85 | -40 to 125 |
V(ESD) Human body model (HBM) |
±2000V | ±2500 |
V(ESD) Charged device model (CDM) |
±500V | ±1500 |
RθJA (Junction-to-ambient thermal resistance) |
47°C/W | 45.6°C/W |
RθJCtop (Junction-to-case (top) thermal resistance) |
60°C/W | 58.9°C/W |
RθJB (Junction-to-board thermal resistance) |
20°C/W | 19°C/W |
ψJT (Junction-to-top characterization parameter) |
1.5°C/W | 1.1°C/W |
ψJB ( Junction-to-board characterization parameter) |
20°C/W | 19°C/W |
RθJCbot ( Junction-to-case (bottom) thermal resistance) |
5.3°C/W | 4°C/W |