Part Number: UC285
Other Parts Discussed in Thread: TPS7A39, TIDA-01232, TPS7A85
Team,
Customer need an LDO suggestions with the following specifications:
1)Input voltage: 6 V
Output Voltage: 5.5V @ 10Amps
2)Input voltage: 5.5V
Output Voltage: 5 V @ 10Amps
3)Input voltage: -6 V
Output Voltage: -5.5V @ 10Amps
4)Input voltage: -5.5V
Output Voltage: -5 V @ 10Amps
Not sure if 10A currrent & <0.5V LDOs might be there. But appreciate your suggestions on device / circuit to achieve same.