Hi
Given the current component situation, I need confirmation that I can use alternative MPNs as drop-in replacements in an existing design.
The application is 5V, using below 2.5A. Both with spread spectrum (+SS) and without spread spectrum (-SS) variants are acceptable.
We currently use LM53625LQRNLTQ1/LM53625LQRNLRQ1 (marked by * in below list).
LM536255QRNLRQ1, 2.5A, 5V, -SS, QTY 3000
LM536255QRNLTQ1, 2.5A, 5V, -SS, QTY 250
LM53625LQRNLRQ1, 2.5A, 5V, +SS, QTY 3000 *
LM53625LQRNLTQ1, 2.5A, 5V, +SS, QTY 250 *
LM536355QRNLRQ1, 3.5A, 5V, -SS, QTY 3000
LM536355QRNLTQ1, 3.5A, 5V, -SS, QTY 250
LM53635LQRNLRQ1, 3.5A, 5V, +SS, QTY 3000
LM53635LQRNLTQ1, 3.5A, 5V, +SS, QTY 250
Can you confirm that all of the above can be used as drop-in-replacements without changes to the PCB, given the application assumptions explained above.
I look forward to your reply.
Br
Christian