Hi TI Experts,
I plan to use TPS61086.
Input Voltage: 3.0 to 4.2V (Supply from a Rechargeable Lithium Polymer battery)
Output Voltage: 6V
Current consumption: 500 ~ 550mA
At the datasheet, the Output Voltage is Vin+0.5V to 18.5V,
May I know the minimum value to Vin+0.5?
What is meant by Vin+0.5V?
Thanks,
Br,
Teach Me