Need a low dropout (LDO) regulator with following specifications:
(1) Input Voltage is either 3.3 V or 5.0 V
(2) Output Voltage is adjustable from 0 V to 3 V.
(3) Output current must be less than 500 mA. and
(4) Its interface must be I2C/SPI.