There is a issue with the startup current of the TPS65130.
The circuit needs to be able to generate + 12V and -12V from + 5V DC. And there are severe restrictions on the input current. (under 350mA)
What is the way to reduce the startup current? Or what other devices have lower startup current?
The problems that are occurring are as follows.
The current at startup is about 1A at maximum. (Too much current)
Because of higher startup current, input voltage (+5V) drop down.
As a constrain, input voltage must not drop down. So I'm looking for way to reduce startup current.
conditions:
Output power supply About 30mA for each rail
Controls ENP / ENN. Both positive and negative are valid
WAveform Description
channel 1 : ENN/ENP
channel 2 : +5V input
channel 3 : +12V Output
channel 4 : input current