The TPS92513 spec implies that it would allow an operation with a 10V to 30V input, and with an analog control voltage (IADJ) setting an output current from 100mA to 800mA. Can I produce a single board that would allow a 6V LED to be driven with an input voltage that changes (slowly) from 10V to 30V and variably set any current within that range, or does being able to operate at 10V input and 800mA output limit the ability to operate at 30V input with 100mA output?