I'm trying to use the LM63625-Q1 in a new design to regulate the 24V battery input down to 5V. Unfortunately, when raising VIN above 20V, the regulator releases the magic smoke. With a VIN of 20V or less, I do get a 5V output. The regulator is configured with a switching frequency of 400kHz for maximum efficiency. I'm pretty sure I followed the application note correctly, is there something wrong with my schematic?