Part Number: LM5176-Q1
Other Parts Discussed in Thread: LM46000-Q1, LM5176, LM46000, LM46001
Dears,
I'd like to request the schematic review of BMS application included LM5176-Q1, LM46000-Q1, and OPAMPs.
The application details are as follows.
If you have additional questions, please reply me.
LM5176-Q1
VIN : 8~16V (Charging starts from 10V)
FSW : 300KHZ (Master / Slave)
2Phase Max Charging Current Limit 33A : 16.5A Per 1Phase
Charging Voltage : 12.6V
LM5176 2 Parallel Applications : Master 1EA / Slave 1EA
CC (Constant Current) Variable Control
LM46000-Q1
VIN : 8~16V, VOUT : 3.3V, FSW : 200KHZ
Regards,
Jeffrey