Hi Team,
Do we have something to offer with our customer below with lower power output?
Here's the customer specification:
They are looking for a low cost AC-DC power supply for commercial BLDC motor based ceiling fans (for home applications).
The power supply requirement is as below,
Vin = 230V AC (nominal)
Vout = 24V
Iout = 1.8A to 2 A (Maximum) (40W to 48W)
PFC - Preferred
Isolation = Preferred
I found PMP5141 but has a higher wattage.
Thanks,
Jonathan