Tool/software: WEBENCH® Design Tools
Hi Team,
I'm developing lead battery and supercapacitor charging device based on LM5176.
9-15V VIN ….. 0-15V 9A OUT CCM - mode; DITHERING - disable; NO BIAS supply; Frequency 250 KHz.
I need to charge 2 kinds of lead batteries: - 30Ah and 90Ah by the same device.
Is it possible to change average current limit at one moment?
Or the only one way is to change current sense resistor?
Thanks!